Quantity | Unit price |
---|---|
100 - 999 | 1.1983 USD |
1000 - 39999 | 1.1384 USD |
40000 + | 1.0814 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Adjustable |
---|---|
Colour | Natural |
Mounting Method | Adhesive |
Base Length | 63.5 mm |
Base Length | 2.5 in |
Base Width | 25.4 mm |
Base Width | 1 in |
Compatible Cable Diameter Range | 25.4 - 31.7 mm |
Compatible Cable Diameter Range | 1.000 - 1.248 in |
Maximum Compatible Cable Diameter | 31.7 mm |
Maximum Compatible Cable Diameter | 1.248 in |
Minimum Compatible Cable Diameter | 25.4 mm |
Minimum Compatible Cable Diameter | 1.000 in |
Overall Height | 50.8 mm |
Overall Height | 2 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.