Quantity | Unit price |
---|---|
100 - 999 | 0.3537 USD |
1000 - 3999 | 0.3359 USD |
4000 + | 0.3192 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Adjustable |
---|---|
Colour | Natural |
Mounting Method | Adhesive |
Base Length | 38.1 mm |
Base Length | 1.5 in |
Base Width | 19.1 mm |
Base Width | 0.752 in |
Compatible Cable Diameter Range | 14.7 - 19.1 mm |
Compatible Cable Diameter Range | 0.579 - 0.752 in |
Maximum Compatible Cable Diameter | 19.1 mm |
Maximum Compatible Cable Diameter | 0.752 in |
Minimum Compatible Cable Diameter | 14.7 mm |
Minimum Compatible Cable Diameter | 0.579 in |
Overall Height | 31.8 mm |
Overall Height | 1.252 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.