Quantity | Unit price |
---|---|
100 - 999 | 0.1422 USD |
1000 - 3999 | 0.1351 USD |
4000 + | 0.1283 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | PA |
Mounting Method | Adhesive |
Compatible Cable Tie Width Range | 2.4 - 4.5 mm |
Compatible Cable Tie Width Range | 0.094 - 0.177 in |
Hole Diameter | 5.0 mm |
Hole Diameter | 0.197 in |
Maximum Compatible Cable Tie Width | 4.5 mm |
Maximum Compatible Cable Tie Width | 0.177 in |
Maximum Operating Temperature | 185 °C |
Maximum Operating Temperature | 365 °F |
Minimum Compatible Cable Tie Width | 2.4 mm |
Minimum Compatible Cable Tie Width | 0.094 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Height | 4.5 mm |
Overall Height | 0.177 in |
Overall Length | 18.0 mm |
Overall Length | 0.709 in |
Overall Width | 18.0 mm |
Overall Width | 0.709 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.