Menu Search

Cable Clamps - Dual Half U, Snap In - 6.4 mm | 0.252 in

This dual half U clamps is low profile for use on densely packed boards or other limited space applications, useful for routing two parallel wire bundles. It has been UL recognised under #E71558.
Item code:

DHURC-4-01

43121 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
1000 - 99990.0724 USD
10000 - 399990.0688 USD
40000+0.0652 USD
Standard pack: 1000

Order in multiple of 1000

Total price

72.40 USD

1000 x 0.0724 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mounting Method Clip On
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71558
Colour Natural
Base Length 23.9 mm
Base Width 7.6 mm
Compatible Cable Diameter 6.4 mm
Distance Between Clamps 14 mm
Overall Height 7.6 mm
Maximum Compatible Panel Thickness 1.6 mm
Operating Temperature Range -40 - 85 °C

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us