Menu Search

Cable Sleeves - Expandable/PPS UL94V-1

In stock

Expandable sleeves to ease assembly. These sleeves fit a range of diameter cables and protect against abrasion in application.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
35 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Cable Diameter Roll Length Maximum Compatible Cable Diameter View
19.9306 USD - 22.0837 USD 17 In stock
15.6234 USD - 17.3113 USD 8 In stock
29.9045 USD - 33.1352 USD 1 In stock
39.0584 USD - 43.278 USD 389 In stock
19.5292 USD - 21.639 USD 19 In stock
30.0232 USD - 33.2668 USD 16 In stock
178.8772 USD - 198.2019 USD 27 In stock
21.513 USD - 23.837 USD 18 In stock
900426 17.7266 USD - 19.6415 USD 19 In stock
45.5681 USD - 50.491 USD 3 In stock
56.2884 USD - 62.3696 USD 1 In stock
251.6058 USD - 278.7875 USD 17 In stock
32.1477 USD - 35.6208 USD 17 In stock
173.1786 USD - 191.8877 USD 16 In stock
19.8266 USD - 21.9685 USD 7 In stock
900429 26.0389 USD - 28.852 USD 20 In stock
96.4942 USD - 106.9187 USD 28 In stock
177.2647 USD - 196.4153 USD 18 In stock
900441 130.1945 USD - 144.2598 USD 4 In stock
111.8872 USD - 123.9747 USD 16 In stock
  • of 2
Braided Cable Sleeves Nominal Inside Diameter - 6.0 mm | 0.236 in Compatible Cable Diameter Range - 3.0 - 9.0 mm | 0.118 - 0.354 in Roll Length - 60.9 m | 199.803 ft Black

900304

Price Range
22.0837 USD - 19.9306 USD

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Material Flammability Standard
    UL224 VW-1
Braided Cable Sleeves Nominal Inside Diameter - 10.0 mm | 0.394 in Compatible Cable Diameter Range - 7.0 - 19.0 mm | 0.276 - 0.748 in Roll Length - 30.5 m | 100.066 ft Black

900306

Price Range
17.3113 USD - 15.6234 USD

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Material Flammability Standard
    UL224 VW-1
Braided Cable Sleeves Nominal Inside Diameter - 32.0 mm | 1.26 in Compatible Cable Diameter Range - 20.0 - 50.0 mm | 0.787 - 1.969 in Roll Length - 15.2 m | 49.869 ft Black

900311

Price Range
33.1352 USD - 29.9045 USD

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Material Flammability Standard
    UL224 VW-1
Braided Cable Sleeves Nominal Inside Diameter - 16.0 mm | 0.63 in Compatible Cable Diameter Range - 10.0 - 27.0 mm | 0.394 - 1.063 in Roll Length - 30.5 m | 100.066 ft Black

900431

Price Range
43.278 USD - 39.0584 USD

Stock Levels
389 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
  • Material
    PA6
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-2
Braided Cable Sleeves Nominal Inside Diameter - 6.0 mm | 0.236 in Compatible Cable Diameter Range - 3.0 - 9.0 mm | 0.118 - 0.354 in Roll Length - 60.9 m | 199.803 ft Black

900427

Price Range
21.639 USD - 19.5292 USD

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
  • Material
    PA6
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-2
Braided Cable Sleeves Nominal Inside Diameter - 12.0 mm | 0.472 in Compatible Cable Diameter Range - 8.0 - 24.0 mm | 0.315 - 0.945 in Roll Length - 30.5 m | 100.066 ft Black

900430

Price Range
33.2668 USD - 30.0232 USD

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
  • Material
    PA6
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-2
Braided Cable Sleeves Nominal Inside Diameter - 10.0 mm | 0.394 in Compatible Cable Diameter Range - 7.0 - 19.0 mm | 0.276 - 0.748 in Roll Length - 30.5 m | 100.066 ft Black

900440

Price Range
198.2019 USD - 178.8772 USD

Stock Levels
27 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
  • Material
    PPS
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-0
Braided Cable Sleeves Nominal Inside Diameter - 25.0 mm | 0.984 in Compatible Cable Diameter Range - 18.0 - 35.0 mm | 0.709 - 1.378 in Roll Length - 15.2 m | 49.869 ft Black

900310

Price Range
23.837 USD - 21.513 USD

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Material Flammability Standard
    UL224 VW-1
Braided Cable Sleeves Nominal Inside Diameter - 3.0 mm | 0.118 in Compatible Cable Diameter Range - 1.0 - 6.0 mm | 0.039 - 0.236 in Roll Length - 60.9 m | 199.803 ft Black

900426

Price Range
19.6415 USD - 17.7266 USD

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
  • Material
    PA6
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-2
Braided Cable Sleeves Nominal Inside Diameter - 38.0 mm | 1.496 in Compatible Cable Diameter Range - 30.0 - 60.0 mm | 1.181 - 2.362 in Roll Length - 15.2 m | 49.869 ft Black

900435

Price Range
50.491 USD - 45.5681 USD

Stock Levels
3 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
  • Material
    PA6
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-2
Braided Cable Sleeves Nominal Inside Diameter - 76.0 mm | 2.992 in Compatible Cable Diameter Range - 64.0 - 120.0 mm | 2.52 - 4.724 in Roll Length - 15.2 m | 49.869 ft Black

900316

Price Range
62.3696 USD - 56.2884 USD

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Material Flammability Standard
    UL224 VW-1
Braided Cable Sleeves Nominal Inside Diameter - 16.0 mm | 0.63 in Compatible Cable Diameter Range - 10.0 - 27.0 mm | 0.394 - 1.063 in Roll Length - 30.5 m | 100.066 ft Black

900442

Price Range
278.7875 USD - 251.6058 USD

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
  • Material
    PPS
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-0
Braided Cable Sleeves Nominal Inside Diameter - 25.0 mm | 0.984 in Compatible Cable Diameter Range - 18.0 - 35.0 mm | 0.709 - 1.378 in Roll Length - 15.2 m | 49.869 ft Black

900433

Price Range
35.6208 USD - 32.1477 USD

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
  • Material
    PA6
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-2
Braided Cable Sleeves Nominal Inside Diameter - 25.0 mm | 0.984 in Compatible Cable Diameter Range - 18.0 - 35.0 mm | 0.709 - 1.378 in Roll Length - 15.2 m | 49.869 ft Black

900444

Price Range
191.8877 USD - 173.1786 USD

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
  • Material
    PPS
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-0
Braided Cable Sleeves Nominal Inside Diameter - 12.0 mm | 0.472 in Compatible Cable Diameter Range - 8.0 - 24.0 mm | 0.315 - 0.945 in Roll Length - 30.5 m | 100.066 ft Black

900307

Price Range
21.9685 USD - 19.8266 USD

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Material Flammability Standard
    UL224 VW-1
Braided Cable Sleeves Nominal Inside Diameter - 10.0 mm | 0.394 in Compatible Cable Diameter Range - 7.0 - 19.0 mm | 0.276 - 0.748 in Roll Length - 30.5 m | 100.066 ft Black

900429

Price Range
28.852 USD - 26.0389 USD

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
  • Material
    PA6
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-2
Braided Cable Sleeves Nominal Inside Diameter - 8.0 mm | 0.315 in Compatible Cable Diameter Range - 5.0 - 16.0 mm | 0.197 - 0.63 in Roll Length - 30.5 m | 100.066 ft Black

900439

Price Range
106.9187 USD - 96.4942 USD

Stock Levels
28 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
  • Material
    PPS
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-0
Braided Cable Sleeves Nominal Inside Diameter - 6.0 mm | 0.236 in Compatible Cable Diameter Range - 3.0 - 9.0 mm | 0.118 - 0.354 in Roll Length - 60.9 m | 199.803 ft Black

900438

Price Range
196.4153 USD - 177.2647 USD

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
  • Material
    PPS
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-0
Braided Cable Sleeves Nominal Inside Diameter - 12.0 mm | 0.472 in Compatible Cable Diameter Range - 8.0 - 24.0 mm | 0.315 - 0.945 in Roll Length - 30.5 m | 100.066 ft Black

900441

Price Range
144.2598 USD - 130.1945 USD

Stock Levels
4 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
  • Material
    PPS
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-0
Braided Cable Sleeves Nominal Inside Diameter - 3.0 mm | 0.118 in Compatible Cable Diameter Range - 1.0 - 6.0 mm | 0.039 - 0.236 in Roll Length - 60.9 m | 199.803 ft Black

900437

Price Range
123.9747 USD - 111.8872 USD

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
  • Material
    PPS
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-0
Braided Cable Sleeves Nominal Inside Diameter - 32.0 mm | 1.26 in Compatible Cable Diameter Range - 20.0 - 50.0 mm | 0.787 - 1.969 in Roll Length - 15.2 m | 49.869 ft Black

900445

Price Range
190.0678 USD - 171.5362 USD

Stock Levels
3 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
  • Material
    PPS
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-0
Braided Cable Sleeves Nominal Inside Diameter - 32.0 mm | 1.26 in Compatible Cable Diameter Range - 20.0 - 50.0 mm | 0.787 - 1.969 in Roll Length - 15.2 m | 49.869 ft Black

900434

Price Range
48.1854 USD - 43.4873 USD

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
  • Material
    PA6
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-2
Braided Cable Sleeves Nominal Inside Diameter - 45.0 mm | 1.772 in Compatible Cable Diameter Range - 35.0 - 75.0 mm | 1.378 - 2.953 in Roll Length - 15.2 m | 49.869 ft Black

900436

Price Range
78.5661 USD - 70.9059 USD

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
  • Material
    PA6
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-2
Braided Cable Sleeves Nominal Inside Diameter - 19.0 mm | 0.748 in Compatible Cable Diameter Range - 14.0 - 30.0 mm | 0.551 - 1.181 in Roll Length - 15.2 m | 49.869 ft Black

900443

Price Range
112.2009 USD - 101.2613 USD

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
  • Material
    PPS
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-0
Braided Cable Sleeves Nominal Inside Diameter - 38.0 mm | 1.496 in Compatible Cable Diameter Range - 30.0 - 60.0 mm | 1.181 - 2.362 in Roll Length - 15.2 m | 49.869 ft Black

900446

Price Range
372.7339 USD - 336.3923 USD

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
  • Material
    PPS
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-0
Braided Cable Sleeves Nominal Inside Diameter - 16.0 mm | 0.63 in Compatible Cable Diameter Range - 10.0 - 27.0 mm | 0.394 - 1.063 in Roll Length - 30.5 m | 100.066 ft Black

900308

Price Range
25.9668 USD - 23.4351 USD

Stock Levels
4 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Material Flammability Standard
    UL224 VW-1
Braided Cable Sleeves Nominal Inside Diameter - 3.0 mm | 0.118 in Compatible Cable Diameter Range - 1.0 - 6.0 mm | 0.039 - 0.236 in Roll Length - 60.9 m | 199.803 ft Black

900303

Price Range
20.9408 USD - 18.8991 USD

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Material Flammability Standard
    UL224 VW-1
Braided Cable Sleeves Nominal Inside Diameter - 45.0 mm | 1.772 in Compatible Cable Diameter Range - 35.0 - 75.0 mm | 1.378 - 2.953 in Roll Length - 15.2 m | 49.869 ft Black

900313

Price Range
54.9963 USD - 49.6342 USD

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Material Flammability Standard
    UL224 VW-1
Braided Cable Sleeves Nominal Inside Diameter - 8.0 mm | 0.315 in Compatible Cable Diameter Range - 5.0 - 16.0 mm | 0.197 - 0.63 in Roll Length - 30.5 m | 100.066 ft Black

900305

Price Range
14.6367 USD - 13.2097 USD

Stock Levels
3 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Material Flammability Standard
    UL224 VW-1
Braided Cable Sleeves Nominal Inside Diameter - 38.0 mm | 1.496 in Compatible Cable Diameter Range - 30.0 - 60.0 mm | 1.181 - 2.362 in Roll Length - 15.2 m | 49.869 ft Black

900312

Price Range
36.065 USD - 32.5487 USD

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Material Flammability Standard
    UL224 VW-1
Braided Cable Sleeves Nominal Inside Diameter - 64.0 mm | 2.52 in Compatible Cable Diameter Range - 45.0 - 105.0 mm | 1.772 - 4.134 in Roll Length - 15.2 m | 49.869 ft Black

900315

Price Range
62.8529 USD - 56.7248 USD

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Material Flammability Standard
    UL224 VW-1
Braided Cable Sleeves Nominal Inside Diameter - 8.0 mm | 0.315 in Compatible Cable Diameter Range - 5.0 - 16.0 mm | 0.197 - 0.63 in Roll Length - 30.5 m | 100.066 ft Black

900428

Price Range
20.8867 USD - 18.8503 USD

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
  • Material
    PA6
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-2
Braided Cable Sleeves Nominal Inside Diameter - 19.0 mm | 0.748 in Compatible Cable Diameter Range - 14.0 - 30.0 mm | 0.551 - 1.181 in Roll Length - 15.2 m | 49.869 ft Black

900309

Price Range
19.2257 USD - 17.3513 USD

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Material Flammability Standard
    UL224 VW-1
Braided Cable Sleeves Nominal Inside Diameter - 50.0 mm | 1.969 in Compatible Cable Diameter Range - 40.0 - 80.0 mm | 1.575 - 3.15 in Roll Length - 15.2 m | 49.869 ft Black

900314

Price Range
43.278 USD - 39.0584 USD

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Material Flammability Standard
    UL224 VW-1
Braided Cable Sleeves Nominal Inside Diameter - 19.0 mm | 0.748 in Compatible Cable Diameter Range - 14.0 - 30.0 mm | 0.551 - 1.181 in Roll Length - 15.2 m | 49.869 ft Black

900432

Price Range
28.432 USD - 25.6599 USD

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
  • Material
    PA6
  • Sold Per
    Roll
  • Material Flammability Standard
    UL94 V-2