These DKO Side Release Plugs protect DKO-compression fittings (24 nipples with O-Ring) during transit, storage, and processing from damage and contaminants. These plugs' sturdy structure ensures dependable performance even in harsh environments. The leak-proof seal and secure connection prevent fluid leakage or loss, reducing the danger of equipment damage, productivity loss, or safety issues.
The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal. Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Head Diameter | Inside Diameter | Compatible Thread Sizes (All) | Compatible DKO Fittings (All) | View | |
|---|---|---|---|---|---|---|---|---|
| 0.0764 USD - 0.0847 USD | 1009 In stock |
Yellow
|
1.26 in
32.0 mm
|
0.886 in
22.5 mm
|
|
18L
|
||
| 0.0388 USD - 0.043 USD | 1510 In stock |
Yellow
|
0.63 in
16.0 mm
|
0.374 in
9.5 mm
|
|
6L
|
||
| 0.0627 USD - 0.0695 USD | 67887 In stock |
Yellow
|
1.063 in
27.0 mm
|
0.65 in
16.5 mm
|
|
12S
|
||
| 0.0535 USD - 0.0593 USD | 869 In stock |
Yellow
|
0.846 in
21.5 mm
|
0.551 in
14.0 mm
|
|
8S, 10L
|
||
| 0.1526 USD - 0.1691 USD | 2168 In stock |
Yellow
|
1.969 in
50.0 mm
|
|
|
35L
|
||
| 0.1236 USD - 0.137 USD | 1009 In stock |
Yellow
|
1.575 in
40.0 mm
|
1.24 in
31.5 mm
|
|
25S, 28L
|
||
| 552087 | 0.0635 USD - 0.0704 USD | 1518 In stock |
Yellow
|
1.142 in
29.0 mm
|
0.768 in
19.5 mm
|
|
14S, 15L
|
|
| 0.081 USD - 0.0896 USD | 136222 In stock |
Yellow
|
1.378 in
35.0 mm
|
1.024 in
26.0 mm
|
|
20S, 22L
|
||
| 0.0682 USD - 0.0755 USD | 1017 In stock |
Yellow
|
1.181 in
30.0 mm
|
0.846 in
21.5 mm
|
|
16S
|
||
| 0.0608 USD - 0.0674 USD | 860 In stock |
Yellow
|
0.984 in
25.0 mm
|
0.61 in
15.5 mm
|
|
10S, 12L
|
||
| 0.2581 USD - 0.286 USD | 1409 In stock |
Yellow
|
2.362 in
60.0 mm
|
1.909 in
48.5 mm
|
|
38S, 42L
|
||
| 552083 | 0.0432 USD - 0.0478 USD | 1219 In stock |
Yellow
|
0.748 in
19.0 mm
|
0.449 in
11.4 mm
|
|
6S, 8L
|
|
| 0.1427 USD - 0.158 USD | 23132 In stock |
Yellow
|
1.969 in
50.0 mm
|
1.508 in
38.3 mm
|
|
30S
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Please note that there is also a minimum order value of S$150 (US$115) for online transactions (before shipping fee, local tax and any surcharge if applicable).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue