Quantity | Unit price |
---|---|
25 - 249 | 2.0002 USD |
250 - 999 | 1.9003 USD |
1000 + | 1.8053 USD |
Plug Style | Hollow |
---|---|
Fitting Style | Push Fit |
Full Material | Silicone |
Colour | Natural |
Compatible Thread Standard | Metric Threads |
Minimum Taper Diameter | 45.0 mm |
Maximum Taper Diameter | 53.0 mm |
Overall Height | 25.0 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly