Quantity | Unit price |
---|---|
1000 - 9999 | 0.0329 USD |
10000 - 39999 | 0.0313 USD |
40000 + | 0.0297 USD |
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | Silicone |
Colour | Natural |
Compatible Thread Standard | Metric Threads |
Compatible Thread Standard | UNF Threads |
Compatible Thread Sizes (All) | M5,M6 |
Minimum Taper Diameter | 3.2 mm |
Maximum Taper Diameter | 6.4 mm |
Overall Height | 19.1 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly