Quantity | Unit price |
---|---|
100 - 999 | 0.7775 USD |
1000 - 3999 | 0.7387 USD |
4000 + | 0.7017 USD |
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | Silicone |
Colour | Natural |
Compatible Thread Standard | Metric Threads |
Compatible Thread Sizes (All) | M27 |
Minimum Taper Diameter | 23.0 mm |
Maximum Taper Diameter | 27.0 mm |
Overall Height | 25.4 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly