Quantity | Unit price |
---|---|
1000 - 9999 | 0.0664 USD |
10000 - 39999 | 0.0631 USD |
40000 + | 0.06 USD |
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | Silicone |
Colour | Natural |
Compatible Thread Standard | Metric Threads |
Compatible Thread Standard | UNF Threads |
Compatible Thread Standard | BSP Threads |
Compatible Thread Sizes (All) | M7,M8 |
Minimum Taper Diameter | 4.8 mm |
Maximum Taper Diameter | 8.7 mm |
Overall Height | 25.4 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly