Quantity | Unit price |
---|---|
1000 - 9999 | 0.0279 USD |
10000 - 39999 | 0.0266 USD |
40000 + | 0.0252 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | Ethylene Propylene Diene Monomer |
Colour | Black |
Compatible Thread Standard | Metric Threads |
Compatible Thread Standard | UNF Threads |
Compatible Thread Sizes (All) | M5,M6 |
Minimum Taper Diameter | 3.2 mm |
Minimum Taper Diameter | 0.126 in |
Maximum Taper Diameter | 6.4 mm |
Maximum Taper Diameter | 0.252 in |
Overall Height | 19.1 mm |
Overall Height | 0.752 in |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.