Quantity | Unit price |
---|---|
100 - 999 | 0.0427 USD |
1000 - 3999 | 0.0405 USD |
4000 + | 0.0385 USD |
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | Ethylene Propylene Diene Monomer |
Colour | Black |
Compatible Thread Standard | Metric Threads |
Compatible Thread Standard | UNF Threads |
Compatible Thread Standard | BSP Threads |
Compatible Thread Sizes (All) | M10 |
Minimum Taper Diameter | 6.4 mm |
Maximum Taper Diameter | 9.5 mm |
Overall Height | 12.7 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly