Quantity | Unit price |
---|---|
100 - 999 | 0.1565 USD |
1000 - 3999 | 0.1486 USD |
4000+ | 0.1411 USD |
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | Ethylene Propylene Diene Monomer |
Colour | Black |
Compatible Thread Standard | Metric Threads |
Compatible Thread Standard | UNF Threads |
Compatible Thread Standard | BSP Threads |
Compatible Thread Sizes (All) | M10,M12,M14 |
Minimum Taper Diameter | 7.9 mm |
Maximum Taper Diameter | 14.3 mm |
Overall Height | 28.6 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly