Quantity | Unit price |
---|---|
100 - 999 | 0.2231 USD |
1000 - 3999 | 0.2119 USD |
4000 + | 0.2013 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | Ethylene Propylene Diene Monomer |
Colour | Black |
Compatible Thread Standard | Metric Threads |
Compatible Thread Standard | UNF Threads |
Compatible Thread Standard | BSP Threads |
Compatible Thread Sizes (All) | M14,M16,M18 |
Minimum Taper Diameter | 11.1 mm |
Minimum Taper Diameter | 0.437 in |
Maximum Taper Diameter | 17.5 mm |
Maximum Taper Diameter | 0.689 in |
Overall Height | 25.4 mm |
Overall Height | 1 in |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.