Quantity | Unit price |
---|---|
50 - 499 | 2.4255 USD |
500 - 1999 | 2.3042 USD |
2000 + | 2.1891 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | Ethylene Propylene Diene Monomer |
Colour | Black |
Compatible Thread Standard | Metric Threads |
Compatible Thread Sizes (All) | M56 |
Minimum Taper Diameter | 44.5 mm |
Minimum Taper Diameter | 1.752 in |
Maximum Taper Diameter | 52.4 mm |
Maximum Taper Diameter | 2.063 in |
Overall Height | 25.4 mm |
Overall Height | 1 in |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.