Quantity | Unit price |
---|---|
50 - 499 | 2.7728 USD |
500 - 1999 | 2.6342 USD |
2000 + | 2.5024 USD |
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | Ethylene Propylene Diene Monomer |
Colour | Black |
Compatible Thread Standard | Metric Threads |
Compatible Thread Sizes (All) | M56 |
Minimum Taper Diameter | 47.6 mm |
Maximum Taper Diameter | 56.0 mm |
Overall Height | 25.4 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly