Quantity | Unit price |
---|---|
50 - 499 | 3.5638 USD |
500 - 1999 | 3.3857 USD |
2000 + | 3.2163 USD |
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | Ethylene Propylene Diene Monomer |
Colour | Black |
Compatible Thread Standard | Metric Threads |
Compatible Thread Standard | BSP Threads |
Compatible Thread Sizes (All) | M64 |
Minimum Taper Diameter | 54.0 mm |
Maximum Taper Diameter | 63.5 mm |
Overall Height | 25.4 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly