Quantity | Unit price |
---|---|
5 - 49 | 24.214 USD |
50 - 199 | 23.0033 USD |
200 + | 21.8532 USD |
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | Ethylene Propylene Diene Monomer |
Colour | Black |
Compatible Thread Standard | BSP Threads |
Compatible Thread Sizes (All) | Not applicable |
Minimum Taper Diameter | 88.9 mm |
Maximum Taper Diameter | 127.0 mm |
Overall Height | 50.8 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly