Quantity | Unit price |
---|---|
100 - 999 | 0.0508 USD |
1000 - 9999 | 0.0483 USD |
10000 + | 0.0459 USD |
Head Diameter | 5.5 mm |
---|---|
Head Height | 2.0 mm |
Thread Length | 16.0 mm |
Thread Size | M3 |
Colour | Natural |
Material | PP |
Full Material | Polypropylene |
Drive Type | Slotted Drive |
Head Type | Cheese Head |
Screw Type | Machine Screw |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly