Quantity | Unit price |
---|---|
100 - 999 | 0.2834 USD |
1000 - 3999 | 0.2692 USD |
4000 + | 0.2558 USD |
Head Diameter | 8.5 mm |
---|---|
Head Height | 3.3 mm |
Thread Length | 16.0 mm |
Thread Size | M5 |
Colour | Natural |
Material | PVDF |
Full Material | Polyvinylidene Fluoride |
Drive Type | Slotted Drive |
Head Type | Cheese Head |
Screw Type | Machine Screw |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly