Quantity | Unit price |
---|---|
1000 - 9999 | 0.0451 USD |
10000 - 39999 | 0.0428 USD |
40000 + | 0.0407 USD |
Head Diameter | 4.5 mm |
---|---|
Head Height | 1.6 mm |
Thread Length | 25.0 mm |
Thread Size | M2.5 |
Colour | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Cheese Head |
Screw Type | Machine Screw |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly