Head Diameter | 3.8 mm |
---|---|
Head Height | 1.3 mm |
Thread Length | 20.0 mm |
Thread Size | M2 |
Colour | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Pan Head |
Screw Type | Machine Screw |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly