Non-threaded End Caps are ideal to securely protect threaded or non-threaded tubing, pipes and rods. It prevents leaks and keeps out dirt, debris and other contaminants.
They are quick and easy to install and remove. It can be used for plumbing, HVAC, and industrial applications. Temperature resistant to 95C maximum.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Inside Height | Inside Diameter | View |
---|---|---|---|---|---|
0.0714 USD - 0.0791 USD | 8653 In stock |
0.874 in
22.2 mm
|
|
||
0.1243 USD - 0.1377 USD | 53158 In stock |
0.874 in
22.2 mm
|
|
||
0.3596 USD - 0.3985 USD | 2312 In stock |
0.874 in
22.2 mm
|
|
||
110572 | 0.1931 USD - 0.214 USD | 121256 In stock |
1 in
25.4 mm
|
|
|
0.0869 USD - 0.0963 USD | 33189 In stock |
0.811 in
20.6 mm
|
|
||
0.0686 USD - 0.076 USD | 4018 In stock |
0.874 in
22.2 mm
|
|
||
0.1154 USD - 0.1279 USD | 5707 In stock |
0.874 in
22.2 mm
|
|
||
0.171 USD - 0.1895 USD | 4564 In stock |
0.874 in
22.2 mm
|
|
||
0.0507 USD - 0.0562 USD | 18489 In stock |
0.748 in
19.0 mm
|
|
||
0.0662 USD - 0.0734 USD | 21855 In stock |
0.874 in
22.2 mm
|
|
||
110558 | 0.0763 USD - 0.0845 USD | 3649 In stock |
0.874 in
22.2 mm
|
|
|
0.0831 USD - 0.0921 USD | 1941 In stock |
0.874 in
22.2 mm
|
|
||
0.0844 USD - 0.0935 USD | 6947 In stock |
0.874 in
22.2 mm
|
|
||
110557 | 0.0679 USD - 0.0752 USD | 31821 In stock |
0.874 in
22.2 mm
|
|
|
110573 | 0.1631 USD - 0.1807 USD | 2433 In stock |
1 in
25.4 mm
|
|
|
0.0317 USD - 0.0351 USD | 607 In stock |
0.874 in
22.2 mm
|
|
||
0.0923 USD - 0.1023 USD | 9816 In stock |
0.874 in
22.2 mm
|
|
||
0.1445 USD - 0.1601 USD | 747 In stock |
0.874 in
22.2 mm
|
|
||
0.0654 USD - 0.0725 USD | 44134 In stock |
0.874 in
22.2 mm
|
|
||
0.2549 USD - 0.2824 USD | 3336 In stock |
0.874 in
22.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 6841 3266 or email us at sales@essentracomponents.com.sg and our team will be happy to assist you directly. We apologise for any inconvenience caused.
Please note that there is also a minimum order valeu fo S$150 (US$115) pe for online transactions (before shipping fee, local tax and any surcharge if applicable).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.