Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Base Material | Colour | Base Shape | Base Height | Type | Base Diameter | View |
---|---|---|---|---|---|---|---|---|---|
0.1273 USD - 0.1411 USD | 69807 In stock |
PVC
|
Black
|
Rectangular
|
0.236 in
6.0 mm
|
Flat Bar Base
|
|
||
0.1102 USD - 0.1221 USD | 105872 In stock |
PVC
|
Black
|
Round
|
0.197 in
5.0 mm
|
Grommet Foot
|
|
||
12494 | 0.1098 USD - 0.1217 USD | 3360 In stock |
PVC
|
Black
|
Round
|
0.126 in
3.2 mm
|
Grommet Foot
|
|
|
15509 | 0.0796 USD - 0.0882 USD | 35714 In stock |
PVC
|
Black
|
Round
|
0.157 in
4.0 mm
|
Grommet Foot
|
|
|
0.3207 USD - 0.3552 USD | 63065 In stock |
Elastomer
|
Black
|
Round
|
0.48 in
12.2 mm
|
Push On Foot
|
|
||
0.2397 USD - 0.2657 USD | 176682 In stock |
PVC
|
Black
|
Round
|
0.157 in
4.0 mm
|
Insert Foot
|
|
||
0.0715 USD - 0.0792 USD | 117 In stock |
PVC
|
Black
|
Round
|
0.118 in
3.0 mm
|
Insert Foot
|
|
||
0.1729 USD - 0.1916 USD | 2115 In stock |
Elastomer
|
Black
|
Round
|
0.181 in
4.6 mm
|
Push On Foot
|
|
||
POF-40048 | 0.1516 USD - 0.168 USD | 205997 In stock |
Elastomer
|
Black
|
Round
|
0.091 in
2.3 mm
|
Push On Foot
|
|
|
50185 | 0.0679 USD - 0.0752 USD | 6301 In stock |
PVC
|
Black
|
Round
|
0.181 in
4.6 mm
|
Grommet Foot
|
|
|
0.0884 USD - 0.098 USD | 1856 In stock |
Elastomer
|
Black
|
Round
|
0.138 in
3.5 mm
|
Push On Foot
|
|
||
0.0734 USD - 0.0812 USD | 116 In stock |
PVC
|
Black
|
Round
|
0.118 in
3.0 mm
|
Insert Foot
|
|
||
0.1505 USD - 0.1668 USD | 47270 In stock |
PVC
|
Black
|
Rectangular
|
0.236 in
6.0 mm
|
Flat Bar Base
|
|
||
0.0267 USD - 0.0296 USD | 63500 In stock |
PVC
|
Natural
|
Round
|
0.138 in
3.5 mm
|
Insert Foot
|
|
||
0.0807 USD - 0.0894 USD | 3665 In stock |
PVC
|
Black
|
Round
|
0.157 in
4.0 mm
|
Insert Foot
|
|
||
0.1287 USD - 0.1426 USD | 18 In stock |
PVC
|
Black
|
Round
|
0.323 in
8.2 mm
|
Grommet Foot
|
|
||
50493 | 0.0457 USD - 0.0506 USD | 5020 In stock |
PVC
|
Black
|
Round
|
0.079 in
2.0 mm
|
Grommet Foot
|
|
|
0.1879 USD - 0.2082 USD | 14694 In stock |
PVC
|
Black
|
Round
|
0.106 in
2.7 mm
|
Grommet Foot
|
|
||
POF-12664 | 0.1135 USD - 0.1257 USD | 3649 In stock |
Elastomer
|
Black
|
Round
|
0.201 in
5.1 mm
|
Push On Foot
|
|
|
0.3546 USD - 0.3929 USD | 10397 In stock |
PE
|
Black
|
Square
|
0.945 in
24.0 mm
|
Angled Base
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 6841 3266 or email us at sales@essentracomponents.com.sg and our team will be happy to assist you directly. We apologise for any inconvenience caused.
Please note that there is also a minimum order valeu fo S$150 (US$115) pe for online transactions (before shipping fee, local tax and any surcharge if applicable).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.