Menu Search

Push Fit Rivet Feet

In stock

Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
37 results
Product SKUs information
Item Code Price range Availability Base Material Compatible Hole Diameter Base Height Base Diameter View
FF-009-P4X8B 0.2874 USD - 0.3185 USD 22248 In stock
Elastomer
4.2 mm
8.0 mm
21.0 mm
0.23 USD - 0.2548 USD 40 In stock
Elastomer
4.2 mm
4.2 mm
21.0 mm
0.23 USD - 0.2548 USD 9583 In stock
Elastomer
4.2 mm
4.2 mm
21.0 mm
0.2874 USD - 0.3185 USD 4123 In stock
Elastomer
4.2 mm
8.0 mm
21.0 mm
0.2515 USD - 0.2787 USD 155 In stock
Elastomer
3.7 mm
4.0 mm
10.8 mm
0.23 USD - 0.2548 USD 4693 In stock
Elastomer
4.2 mm
4.2 mm
21.0 mm
FSR-1 0.2082 USD - 0.2308 USD 1089 In stock
Elastomer
3.7 mm
4.8 mm
10.0 mm
0.2515 USD - 0.2787 USD 150 In stock
Elastomer
3.7 mm
4.0 mm
10.8 mm
0.1464 USD - 0.162 USD 1532 In stock
Elastomer
4.2 mm
6.0 mm
15.0 mm
0.2156 USD - 0.2388 USD 14742 In stock
Elastomer
4.2 mm
9.0 mm
15.0 mm
FF-005-P4X5B 0.1411 USD - 0.1565 USD 7474 In stock
Elastomer
4.2 mm
4.2 mm
21.0 mm
0.2515 USD - 0.2787 USD 2579 In stock
Elastomer
3.7 mm
4.0 mm
10.8 mm
0.2048 USD - 0.2269 USD 2743 In stock
Elastomer
5.2 mm
6.0 mm
15.0 mm
0.3189 USD - 0.3533 USD 1261 In stock
Elastomer
4.2 mm
4.8 mm
10.0 mm
SFF-023 0.1561 USD - 0.173 USD 42774 In stock
Elastomer
7.7 mm
5.0 mm
25.0 mm
0.2081 USD - 0.2305 USD 31752 In stock
Elastomer
3.7 mm
3.5 mm
12.7 mm
0.2515 USD - 0.2787 USD 4229 In stock
Elastomer
3.7 mm
4.0 mm
10.8 mm
0.1475 USD - 0.1635 USD 29513 In stock
Elastomer
3.2 mm
5.5 mm
14.2 mm
0.2181 USD - 0.2417 USD 8249 In stock
Elastomer
3.7 mm
4.8 mm
10.0 mm
0.273 USD - 0.3026 USD 14576 In stock
Elastomer
4.2 mm
6.0 mm
21.0 mm
  • of 2
Rivet Mount Feet - TPE ; Height 8.0 mm | 0.315 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FF-009-P4X8B

Price Range
0.3185 USD - 0.2874 USD

Stock Levels
22248 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    21.0 mm
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 3.8 mm | 0.15 in

FF-005-P4X8B

Price Range
0.2548 USD - 0.23 USD

Stock Levels
40 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    21.0 mm
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.8 mm | 0.071 in

FF-005-P4X6B

Price Range
0.2548 USD - 0.23 USD

Stock Levels
9583 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    21.0 mm
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ;

FF-009-P4X6B

Price Range
0.3185 USD - 0.2874 USD

Stock Levels
4123 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    21.0 mm
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.8 mm | 0.425 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.5 mm | 0.059 in

FF-13-P3.5X6.0B

Price Range
0.2787 USD - 0.2515 USD

Stock Levels
155 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    10.8 mm
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.9 mm | 0.114 in

FF-005-P4X7B

Price Range
0.2548 USD - 0.23 USD

Stock Levels
4693 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    21.0 mm
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10.0 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-1

Price Range
0.2308 USD - 0.2082 USD

Stock Levels
1089 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    10.0 mm
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.8 mm | 0.425 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 0.5 mm | 0.02 in

FF-13-P3.5X4.5B

Price Range
0.2787 USD - 0.2515 USD

Stock Levels
150 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    10.8 mm
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15.0 mm | 0.591 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.0 mm | 0.039 in

FF-006-P4X7B

Price Range
0.162 USD - 0.1464 USD

Stock Levels
1532 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    15.0 mm
Rivet Mount Feet - TPE ; Height 9.0 mm | 0.354 in ;Base Diameter 15.0 mm | 0.591 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.0 mm | 0.039 in

FF-010-P4X7B

Price Range
0.2388 USD - 0.2156 USD

Stock Levels
14742 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    15.0 mm
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-005-P4X5B

Price Range
0.1565 USD - 0.1411 USD

Stock Levels
7474 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    21.0 mm
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.8 mm | 0.425 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FF-13-P3.5X5.5B

Price Range
0.2787 USD - 0.2515 USD

Stock Levels
2579 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    10.8 mm
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15.0 mm | 0.591 in ; Minimum Compatible Hole Diameter - 5.1 mm | 0.201 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-006-P5X6.5B

Price Range
0.2269 USD - 0.2048 USD

Stock Levels
2743 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    15.0 mm
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10.0 mm | 0.394 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-3

Price Range
0.3533 USD - 0.3189 USD

Stock Levels
1261 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    10.0 mm
Rivet Mount Feet - TPE ; Height 5.0 mm | 0.197 in ;Base Diameter 25.0 mm | 0.984 in ; Minimum Compatible Hole Diameter - 7.8 mm | 0.307 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-023

Price Range
0.173 USD - 0.1561 USD

Stock Levels
42774 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    25.0 mm
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-4

Price Range
0.2305 USD - 0.2081 USD

Stock Levels
31752 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    12.7 mm
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.8 mm | 0.425 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FF-13-P3.5X7.0B

Price Range
0.2787 USD - 0.2515 USD

Stock Levels
4229 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    10.8 mm
Rivet Mount Feet - TPE ; Height 5.5 mm | 0.217 in ;Base Diameter 14.2 mm | 0.559 in ; Minimum Compatible Hole Diameter - 3.1 mm | 0.122 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-003-P3X5.5B

Price Range
0.1635 USD - 0.1475 USD

Stock Levels
29513 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    14.2 mm
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10.0 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FSR-2

Price Range
0.2417 USD - 0.2181 USD

Stock Levels
8249 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    10.0 mm
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.9 mm | 0.114 in

FF-008-P4X8B

Price Range
0.3026 USD - 0.273 USD

Stock Levels
14576 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Diameter
    21.0 mm