Quantity | Unit price |
---|---|
100 - 499 | 1.0327 USD |
500+ | 0.981 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 110.0 mm |
---|---|
Overall Length | 4.331 in |
Overall Height | 63.0 mm |
Overall Height | 2.48 in |
Overall Depth | 28.0 mm |
Overall Depth | 1.102 in |
Handle Shape | Rectangular |
Mount Type | Snap Fit |
Handle Material | PA |
Full Material | Polyamide |
Colour | Black |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.