Menu Search

Unthreaded Spacer - Inside Diameter 4.3 mm | 0.169 in ; Outside Diameter 8.0 mm | 0.315 in ; Spacer Length 30.0 mm | 1.181 in ; Brass

A versatile universal assembly element for use in all sectors. Allows for decorative applications, such as displays, furniture, etc.
Item code:

311433040050

2361 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
50 - 499 0.8353 USD
500 - 1999 0.7935 USD
2000 + 0.7539 USD
Standard pack: 50

Order in multiple of 50

Total price

41.77 USD

50 x 0.8353 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Shape Round
Full Material Brass
Finish Nickel Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us