Menu Search

Unthreaded Spacer - 3.4 mm | 0.134 in ; 6.0 mm | 0.236 in ; 8.0 mm | 0.315 in

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

005372400002

30410 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 0.0129 USD
5000 - 19999 0.0123 USD
20000 + 0.0117 USD
Standard pack: 500

Order in multiple of 500

Total price

6.45 USD

500 x 0.0129 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Package Quantity 500

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us