Menu Search

Unthreaded Spacer - 16.5 mm | 0.65 in ; 25.0 mm | 0.984 in ; 40.0 mm | 1.575 in

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

005833600002

2524 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 0.3662 USD
500 - 1999 0.3479 USD
2000 + 0.3306 USD
Standard pack: 50

Order in multiple of 50

Total price

18.31 USD

50 x 0.3662 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Package Quantity 50

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us