Menu Search

Unthreaded Spacer - 8.2 mm | 0.323 in ; 12.0 mm | 0.472 in ; 15.0 mm | 0.591 in

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

1111620000VR

1626 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
500 - 4999 0.0505 USD
5000 - 19999 0.048 USD
20000 + 0.0456 USD
Standard pack: 500

Order in multiple of 500

Total price

25.25 USD

500 x 0.0505 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Package Quantity 250

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us