Menu Search

Unthreaded Spacer - 4.2 mm | 0.165 in ; 8.0 mm | 0.315 in ; 14.0 mm | 0.551 in

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

1114210000VR

47914 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 0.0278 USD
10000 - 39999 0.0264 USD
40000 + 0.0252 USD
Standard pack: 1000

Order in multiple of 1000

Total price

27.80 USD

1000 x 0.0278 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us