Menu Search

Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 16.0 mm | 0.63 in

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

1115080000VR

13694 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
1000 - 9999 0.1499 USD
10000 - 39999 0.1424 USD
40000 + 0.1353 USD
Standard pack: 1000

Order in multiple of 1000

Total price

149.90 USD

1000 x 0.1499 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us