Menu Search

Unthreaded Spacer - 10.0 mm | 0.394 in ; 12.0 mm | 0.472 in ; 6.0 mm | 0.236 in

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

1116100000VR

4502 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
1000 - 9999 0.0564 USD
10000 - 39999 0.0537 USD
40000 + 0.051 USD
Standard pack: 1000

Order in multiple of 1000

Total price

56.40 USD

1000 x 0.0564 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us