Menu Search

Unthreaded Spacer - 6.1 mm | 0.24 in ; 8.0 mm | 0.315 in ; 6.0 mm | 0.236 in

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Item code:

1140550000VR

21324 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 0.0268 USD
10000 - 39999 0.0255 USD
40000 + 0.0243 USD
Standard pack: 1000

Order in multiple of 1000

Total price

26.80 USD

1000 x 0.0268 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Full Material Polyamide 6/6
Colour Natural
Spacer Shape Round
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us