Menu Search

Unthreaded Spacer - 12.0 mm | 0.472 in ; 23.0 mm | 0.906 in ; 4.0 mm | 0.157 in

Item code:

1343705

6000 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
1000 - 9999 0.0542 USD
10000 - 39999 0.0515 USD
40000 + 0.049 USD
Standard pack: 1000

Order in multiple of 1000

Total price

54.20 USD

1000 x 0.0542 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Full Material Nylon 6/6
Colour Natural
Spacer Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us