Menu Search

Spacer - 3.2 mm | 0.126 in ; 6.0 mm | 0.236 in ; 15.0 mm | 0.591 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

13ME032

9784 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
1000 - 9999 0.101 USD
10000 - 39999 0.096 USD
40000 + 0.0912 USD
Standard pack: 1000

Order in multiple of 1000

Total price

101.00 USD

1000 x 0.101 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Nylon
Full Material Nylon 6/6
Colour Black
Spacer Shape Round
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us