Menu Search

Spacer - 6.5 mm | 0.256 in ; 15.0 mm | 0.591 in ; 5.0 mm | 0.197 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

13ME077

500 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
500 - 4999 0.112 USD
5000 - 19999 0.1064 USD
20000 + 0.1011 USD
Standard pack: 500

Order in multiple of 500

Total price

56.00 USD

500 x 0.112 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Nylon
Full Material Nylon 6/6
Colour Black
Spacer Shape Round
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us