Menu Search

Spacer - 10.4 mm | 0.409 in ; 15.0 mm | 0.591 in ; 3.0 mm | 0.118 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

13ME100

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 0.09 USD
10000 - 39999 0.0855 USD
40000 + 0.0812 USD
Standard pack: 1000

Order in multiple of 1000

Total price

90.00 USD

1000 x 0.09 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Nylon
Full Material Nylon 6/6
Colour Black
Spacer Shape Round
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us