Menu Search

Spacer - 10.4 mm | 0.409 in ; 22.0 mm | 0.866 in ; 20.0 mm | 0.787 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

13ME111

4900 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
250 - 999 0.4179 USD
1000 - 9999 0.397 USD
10000 + 0.3772 USD
Standard pack: 250

Order in multiple of 250

Total price

104.48 USD

250 x 0.4179 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Nylon
Full Material Nylon 6/6
Colour Black
Spacer Shape Round
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us