Menu Search

Unthreaded Spacer - 2.2 mm | 0.087 in ; 3.6 mm | 0.142 in ; 7.9 mm | 0.311 in

This is a Round, White, Unthreaded Spacer made from Impact Modified Polyamide (PA 6) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components and is rated to UL94 V-2.
Item code:

R906-5

1040 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 0.102 USD
10000 - 39999 0.0969 USD
40000 + 0.092 USD
Standard pack: 1000

Order in multiple of 1000

Total price

102.00 USD

1000 x 0.102 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Full Material Polyamide 6/6
Colour White
Spacer Shape Round
Material Flammability Standard UL94 V-2
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us