Menu Search

Spacer - 2.3 mm | 0.091 in ; 4.8 mm | 0.189 in ; 3.2 mm | 0.126 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

R913-2

2035 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
1000 - 9999 0.0763 USD
10000 - 39999 0.0725 USD
40000 + 0.0689 USD
Standard pack: 1000

Order in multiple of 1000

Total price

76.30 USD

1000 x 0.0763 USD

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Nylon
Full Material Nylon 6/6
Colour White
Spacer Shape Round
Material Flammability Standard UL94 V-2
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us