Menu Search

Spacer - 0.8 mm | 0.031 in ; 2.2 mm | 0.087 in ; 11.1 mm | 0.437 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

R938-7

2040 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 0.1264 USD
10000 - 399999 0.1201 USD
400000 + 0.1141 USD
Standard pack: 1000

Order in multiple of 1000

Total price

126.40 USD

1000 x 0.1264 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Nylon
Full Material Nylon 6/6
Colour White
Spacer Shape Round
Material Flammability Standard UL94 V-2
Package Quantity 1000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us