Menu Search

Screw-On Feet - Base Diameter - 27.0 mm | 1.063 in ; Base Height - 15.0 mm | 0.591 in ; LDPE

Item code:

10626689

10884 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 0.3614 USD
2500 - 9999 0.3433 USD
10000 + 0.3262 USD
Standard pack: 250

Order in multiple of 250

Total price

90.35 USD

250 x 0.3614 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Low Density Polyethylene
Base Material LDPE
Base Shape Round
Colour Black
Full Material Low Density Polyethylene
Material LDPE
Mount Type Screw Mount
Type Screw-On Feet

Product 10626689 replaces:

Screw-On Feet - Base Diameter - 27.0 mm | 1.063 in ; Base Height - 15.0 mm | 0.591 in ; Rubber
Item code: 462181

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us