Menu Search

Natural HDPE Headboard Washer - Inside Diameter 8.4 mm | 0.331 in; Outside Diameter 36.0 mm | 1.417 in

Round Headboard Washers thicker than the screw head height. Designed to prevent headboard screws from damaging the wall or other parts. These washers are used in the installation of headboards in beds. Made from natural LDPE material.
Item code:

110726

1173510 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2000 - 19999 0.0202 USD
20000 - 79999 0.0193 USD
80000 + 0.0184 USD
Standard pack: 2000

Order in multiple of 2000

Total price

40.40 USD

2000 x 0.0202 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Shape Round
Colour Natural
Full Material High Density Polyethylene
Material HDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us