Menu Search

Screw-On Feet - Base Diameter - 19.1 mm | 0.752 in ; Base Height - 11.5 mm | 0.453 in ; Rubber

Screw-On Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment.
Item code:

1339686

91231 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
100 - 999 0.4714 USD
1000 - 39999 0.4478 USD
40000 + 0.4255 USD
Standard pack: 100

Order in multiple of 100

Total price

47.14 USD

100 x 0.4714 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Neoprene Rubber
Base Material Rubber
Base Shape Round
Colour Black
Full Material Neoprene Rubber
Material Rubber
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us