Menu Search

Screw-On Feet - Base Diameter - 22.2 mm | 0.874 in ; Base Height - 25.4 mm | 1 in ; TPR

Item code:

15126

37229 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
3000 - 29999 0.2882 USD
30000 - 119999 0.2738 USD
120000 + 0.2601 USD
Standard pack: 3000

Order in multiple of 3000

Total price

864.60 USD

3000 x 0.2882 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Thermoplastic Rubber
Base Material TPR
Base Shape Round
Colour Black
Full Material Thermoplastic Rubber
Material TPR
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us