Menu Search

Screw-On Feet - Base Diameter - 15.9 mm | 0.626 in ; Base Height - 7.1 mm | 0.28 in ; TPR

Item code:

15129

22032 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
10000 - 99999 0.0947 USD
100000 - 399999 0.09 USD
400000 + 0.0855 USD
Standard pack: 10000

Order in multiple of 10000

Total price

947.00 USD

10000 x 0.0947 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Thermoplastic Rubber
Base Material TPR
Base Shape Round
Colour Black
Full Material Thermoplastic Rubber
Material TPR
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us