Menu Search

Screw-On Feet - Base Diameter - 19.0 mm | 0.748 in ; Base Height - 8.0 mm | 0.315 in ; Rubber

Item code:

462178

36 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 0.2041 USD
250 - 2499 0.1166 USD
2500 - 9999 0.1108 USD
10000 + 0.1052 USD
Standard pack: 250

Order in multiple of 250

Total price

0.20 USD

1 x 0.2041 USD

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Natural Rubber
Base Material Rubber
Base Shape Round
Colour Black
Full Material Low Density Polyethylene
Material LDPE
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us