Quantity | Unit price |
---|---|
25 - 249 | 1.6563 USD |
250 - 2499 | 0.9464 USD |
2500 - 9999 | 0.8991 USD |
10000 + | 0.8543 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Full Material | Natural Rubber |
---|---|
Base Material | Rubber |
Base Shape | Round |
Colour | Black |
Full Material | Natural Rubber |
Material | Rubber |
Mount Type | Screw Mount |
Type | Screw-On Feet |
Base Diameter | 35.0 mm |
Base Diameter | 1.378 in |
Base Height | 23.0 mm |
Base Height | 0.906 in |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.