Menu Search

Screw-On Feet - Base Diameter - 17.5 mm | 0.689 in ; Base Height - 9.6 mm | 0.378 in ; LDPE

Item code:

50701

3510 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
3500 - 34999 0.0734 USD
35000 - 1399999 0.0697 USD
1400000 + 0.0662 USD
Standard pack: 3500

Order in multiple of 3500

Total price

256.90 USD

3500 x 0.0734 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Low Density Polyethylene
Base Material LDPE
Base Shape Round
Colour Black
Full Material Low Density Polyethylene
Material LDPE
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us